IESNA:LM-63-2002
[TEST]P950153
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21672
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2980.1 3204.8 3446.1 3688.5 3874.3 3988.1 4057.3 4096.2 4139.1 4188.8
4252.9 4339.8 4457 4595.3 4763.5 5046.5 5474.2 6041.4 6741.8 7617.7
8765.9 10083.8 11486.9 12763.1 13534.5 13142.8 12358.9 11308.5 10046.6 8542.9
6640.6 4744.6 3105.3 1805.1 794.2 245.9 0
2980.1 3216.9 3488.5 3757.6 3956 4076.6 4133.7 4147.8 4157 4165.3
4178.5 4206.9 4258.8 4324 4431.4 4655.8 5049.3 5619.9 6363.2 7249.4
8310.9 9532.8 10942.6 12466.7 13994.9 14400.8 13539.6 12431.5 11268.1 9944.5
8091.3 6098.8 4244.6 2584 1207.6 384.8 0
2980.1 3229.2 3531 3826.5 4037.6 4165 4210 4199.3 4175.1 4141.7
4104.2 4073.9 4060.7 4052.7 4099.4 4265.2 4624.5 5198.3 5984.4 6881
7855.9 8982 10398.3 12170.2 14455.4 15658.8 14720.3 13554.5 12489.6 11346.3
9542 7453.1 5383.8 3362.9 1621 523.7 0
2980.1 3246.4 3573.1 3888.6 4110.5 4230.9 4251.3 4200.1 4120.8 4029.2
3933.3 3847.6 3782.2 3737.6 3771 3966.7 4402.5 5070.5 5928 6869.5
7857.9 8926.3 10181.1 11734.6 13914.5 15597.9 14954 13664 12538.5 11381.5
9672.2 7639.5 5615.5 3621.7 1841.1 646.6 0
2980.1 3263.7 3615.3 3950.7 4183.3 4296.5 4292.7 4200.8 4066.5 3916.7
3762.5 3621.4 3503.6 3422.4 3442.7 3668.3 4180.6 4942.6 5871.5 6858.1
7859.8 8870.5 9964 11299.2 13373.6 15536.8 15187.5 13773.5 12587.6 11416.6
9802.5 7825.9 5847.2 3880.6 2061.2 769.4 0
2980.1 3274 3638.2 3988.1 4227.5 4328.6 4293.8 4154.5 3964.2 3766.3
3579.9 3419 3292.7 3224.2 3305 3659.4 4337.2 5284.3 6419 7647.8
8877.6 10086.2 11317 12665.4 14666.5 16721.2 16692.6 15341.7 13990.1 12513.8
10656.2 8474.8 6337.3 4218 2338.4 908 0
2980.1 3284.3 3661.1 4025.5 4271.4 4360.6 4294.9 4108.2 3862 3615.9
3397.3 3216.6 3081.9 3026.1 3167.4 3650.4 4493.9 5626 6966.5 8437.3
9895.4 11301.9 12669.9 14031.6 15959.4 17905.7 18197.9 16909.9 15392.4 13611.1
11509.8 9123.8 6827.2 4555.3 2615.5 1046.6 0
2980.1 3289.4 3674.9 4045.8 4291.1 4371.3 4283.5 4065.8 3787.5 3522.8
3299.4 3120.3 2992.6 2956 3151 3725.2 4675.7 5956.7 7509.9 9232.9
10945.5 12601.2 14218.9 15786 17837.8 19692.8 19930.8 18650.2 16890.1 14732.8
12299.4 9683.8 7121.3 4678 2685.2 1052.5 0
2980.1 3294.6 3688.9 4065.9 4310.6 4382.1 4272.1 4023.2 3713.1 3429.7
3201.7 3024.1 2903.2 2885.7 3134.7 3800 4857.6 6287.5 8053.4 10028.3
11995.6 13900.4 15767.8 17540.3 19716.1 21479.8 21663.6 20390.6 18387.7 15854.4
13089.1 10243.9 7415.3 4800.6 2754.8 1058.4 0
2980.1 3292.3 3699.4 4075.6 4318 4383.2 4258.6 3993.3 3667.4 3379.2
3153.9 2978.9 2861.2 2855.4 3132.2 3838.9 4948.1 6481.6 8383.4 10495.5
12630.5 14661.4 16672.9 18662.7 20929.2 22601.1 22618.2 21138.5 18803.4 15896.5
12877.5 9880.3 6830.4 4340.9 2386.6 888.5 0
2980.1 3294.6 3688.9 4065.9 4310.6 4382.1 4272.1 4023.2 3713.1 3429.7
3201.7 3024.1 2903.2 2885.7 3134.7 3800 4857.6 6287.5 8053.4 10028.3
11995.6 13900.4 15767.8 17540.3 19716.1 21479.8 21663.6 20390.6 18387.7 15854.4
13089.1 10243.9 7415.3 4800.6 2754.8 1058.4 0
2980.1 3289.4 3674.9 4045.8 4291.1 4371.3 4283.5 4065.8 3787.5 3522.8
3299.4 3120.3 2992.6 2956 3151 3725.2 4675.7 5956.7 7509.9 9232.9
10945.5 12601.2 14218.9 15786 17837.8 19692.8 19930.8 18650.2 16890.1 14732.8
12299.4 9683.8 7121.3 4678 2685.2 1052.5 0
2980.1 3284.3 3661.1 4025.5 4271.4 4360.6 4294.9 4108.2 3862 3615.9
3397.3 3216.6 3081.9 3026.1 3167.4 3650.4 4493.9 5626 6966.5 8437.3
9895.4 11301.9 12669.9 14031.6 15959.4 17905.7 18197.9 16909.9 15392.4 13611.1
11509.8 9123.8 6827.2 4555.3 2615.5 1046.6 0
2980.1 3274 3638.2 3988.1 4227.5 4328.6 4293.8 4154.5 3964.2 3766.3
3579.9 3419 3292.7 3224.2 3305 3659.4 4337.2 5284.3 6419 7647.8
8877.6 10086.2 11317 12665.4 14666.5 16721.2 16692.6 15341.7 13990.1 12513.8
10656.2 8474.8 6337.3 4218 2338.4 908 0
2980.1 3263.7 3615.3 3950.7 4183.3 4296.5 4292.7 4200.8 4066.5 3916.7
3762.5 3621.4 3503.6 3422.4 3442.7 3668.3 4180.6 4942.6 5871.5 6858.1
7859.8 8870.5 9964 11299.2 13373.6 15536.8 15187.5 13773.5 12587.6 11416.6
9802.5 7825.9 5847.2 3880.6 2061.2 769.4 0
2980.1 3246.4 3573.1 3888.6 4110.5 4230.9 4251.3 4200.1 4120.8 4029.2
3933.3 3847.6 3782.2 3737.6 3771 3966.7 4402.5 5070.5 5928 6869.5
7857.9 8926.3 10181.1 11734.6 13914.5 15597.9 14954 13664 12538.5 11381.5
9672.2 7639.5 5615.5 3621.7 1841.1 646.6 0
2980.1 3229.2 3531 3826.5 4037.6 4165 4210 4199.3 4175.1 4141.7
4104.2 4073.9 4060.7 4052.7 4099.4 4265.2 4624.5 5198.3 5984.4 6881
7855.9 8982 10398.3 12170.2 14455.4 15658.8 14720.3 13554.5 12489.6 11346.3
9542 7453.1 5383.8 3362.9 1621 523.7 0
2980.1 3216.9 3488.5 3757.6 3956 4076.6 4133.7 4147.8 4157 4165.3
4178.5 4206.9 4258.8 4324 4431.4 4655.8 5049.3 5619.9 6363.2 7249.4
8310.9 9532.8 10942.6 12466.7 13994.9 14400.8 13539.6 12431.5 11268.1 9944.5
8091.3 6098.8 4244.6 2584 1207.6 384.8 0
2980.1 3204.8 3446.1 3688.5 3874.3 3988.1 4057.3 4096.2 4139.1 4188.8
4252.9 4339.8 4457 4595.3 4763.5 5046.5 5474.2 6041.4 6741.8 7617.7
8765.9 10083.8 11486.9 12763.1 13534.5 13142.8 12358.9 11308.5 10046.6 8542.9
6640.6 4744.6 3105.3 1805.1 794.2 245.9 0
2980.1 3180.2 3391.8 3598.9 3761 3863.6 3927.5 3964.6 4002.3 4049.1
4115.9 4209.2 4330.7 4470.4 4643.8 4893.9 5251.9 5720.5 6309 7008.6
7847.5 8728.7 9510 10063.7 10202.1 9619.4 8795 7814 6743.5 5583
4252.7 2976.5 1917.7 1109.9 499.3 163.5 0
2980.1 3155.6 3337.4 3509.3 3647.7 3739.2 3797.7 3832.9 3865.4 3909.2
3979 4078.5 4204.6 4345.5 4524.1 4741.4 5029.6 5399.6 5876.1 6399.3
6929 7373.6 7533.1 7364.2 6869.5 6096 5231.2 4319.4 3440.4 2623.3
1864.9 1208.5 730.2 414.9 204.5 81.2 0
2980.1 3129.4 3283.2 3426.5 3538.3 3615.2 3663.2 3686.2 3704.2 3728.4
3772.3 3840.9 3929.8 4022.5 4128.2 4246.6 4396.8 4593.4 4852.1 5127.7
5383.4 5549.4 5512.8 5255.3 4776 4128 3466.8 2819.1 2219.6 1696.9
1231.6 834.6 537.7 330.7 176.8 73.3 0
2980.1 3103.4 3229.2 3343.7 3428.9 3491.3 3528.8 3539.5 3542.9 3547.5
3565.6 3603.3 3655 3699.6 3732.3 3751.8 3764 3787.2 3828 3856
3837.7 3725.1 3492.4 3146.5 2682.5 2159.9 1702.5 1318.7 998.9 770.5
598.3 460.6 345.4 246.8 149.2 65.4 0
2980.1 3077.1 3174.6 3263.1 3331 3375.8 3395.8 3385.1 3355.9 3319.9
3284.5 3260.8 3249.7 3236 3210.2 3165.9 3105 3042.1 2983.6 2935.4
2882.8 2793.9 2646.6 2439 2169.3 1846.6 1556.3 1277.2 1010.8 806.3
630.8 482.7 354.5 248.4 148.4 64.6 0
2980.1 3050.8 3120.2 3182.5 3233 3260.3 3262.8 3230.8 3168.8 3092.4
3003.5 2918.3 2844.2 2772.2 2688.3 2580.1 2446 2297.2 2139.4 2014.7
1927.8 1862.8 1800.9 1731.3 1656.1 1533.3 1410 1235.6 1022.6 842.2
663.3 504.9 363.6 250.2 147.5 63.8 0
2980.1 3025.6 3069.3 3111.5 3149.1 3165.2 3152.8 3098.4 3004.8 2894.9
2772.2 2660 2566.2 2485.4 2405.9 2312.4 2200.8 2077.6 1946.8 1843.3
1774.6 1729.3 1696.5 1657.6 1598.1 1494.7 1391.8 1245.8 1069.7 909
738 577.5 425.2 295.5 180.7 77.3 0
2980.1 3000.4 3018.4 3040.5 3064.9 3070.2 3042.8 2966.1 2840.8 2697.4
2541 2401.7 2288.2 2198.5 2123.6 2044.7 1955.5 1858 1754.2 1671.9
1621.3 1595.8 1592 1583.8 1540.1 1456.3 1373.6 1255.8 1116.7 975.7
812.8 650.1 486.6 340.8 213.8 90.9 0
2980.1 2976.1 2970.4 2974.9 2984.1 2985.2 2948.6 2855.4 2711.9 2550.7
2390.6 2264.8 2173.3 2105.8 2046.4 1977.2 1894.3 1801.7 1697 1598.1
1524.3 1484.3 1488.3 1492.3 1479.8 1448.9 1374.5 1253.3 1116.7 986.9
864.5 735.3 588.4 427.7 278.5 117.8 0
2980.1 2949 2922.9 2913.5 2918.1 2923.8 2899.5 2825.1 2703.9 2566.4
2432.9 2316.3 2213.7 2123.8 2038.9 1950 1852.5 1749.1 1646.1 1554.3
1473.5 1413.2 1381.2 1362 1343.9 1322.9 1278.5 1199.4 1098.9 987.1
860.2 733 588 432.5 284.7 125.8 0
2980.1 2927 2881.5 2858.4 2860 2876.3 2876.7 2833.5 2742.8 2623.9
2499.2 2380.3 2264.5 2153.9 2047.2 1940.8 1831.8 1721.6 1619.4 1531.9
1453.6 1393.5 1350.1 1316.7 1285.2 1249.4 1200.5 1134.4 1052.8 955.4
835.8 713.5 571.7 424.5 276.2 122.4 0
2980.1 2905.2 2840 2803.4 2801.9 2828.9 2854.1 2841.7 2781.7 2681.4
2565.6 2444.3 2315.5 2183.9 2055.5 1931.7 1811.2 1694.2 1592.7 1509.5
1433.8 1374 1319.1 1271.4 1226.5 1176.1 1122.4 1069.4 1006.6 923.8
811.3 693.9 555.2 416.5 267.6 118.9 0
2980.1 2885.4 2805.2 2757.7 2756.2 2798.5 2858.2 2891.6 2868.2 2780.2
2654.4 2517.4 2376.1 2232.3 2092.5 1958.2 1830.2 1709.7 1605.8 1521.8
1453 1402.9 1360.1 1315.5 1265.2 1200.7 1131.9 1066.5 996.3 908.7
796.9 679.3 543 407.8 257.9 117.1 0
2980.1 2865.7 2770.6 2711.9 2710.4 2768.3 2862.3 2941.4 2954.9 2879.2
2743.4 2590.4 2436.7 2280.8 2129.3 1984.6 1849.3 1725.4 1619 1534.1
1472.3 1431.7 1401.1 1359.7 1303.9 1225.3 1141.3 1063.5 986 893.7
782.4 664.6 530.6 399.1 248.1 115.3 0
2980.1 2848.5 2739.9 2673.4 2668.9 2735.6 2853.8 2968 3010.4 2951.4
2814.4 2647.3 2483.9 2326.1 2174.1 2029.3 1892.6 1766.3 1657.9 1572.2
1508.2 1464.7 1436.5 1401.3 1351.7 1281 1201 1118.6 1034.5 931.9
810.8 687.7 549.8 397.5 239.9 114.9 0
2980.1 2831.2 2709.3 2634.7 2627.3 2703.1 2845.4 2994.4 3065.9 3023.5
2885.4 2704.3 2531.2 2371.5 2219.1 2074.2 1935.8 1807.4 1696.8 1610.1
1544 1497.5 1472 1442.9 1399.5 1336.8 1260.8 1173.9 1082.9 970
839.1 710.7 568.9 395.9 231.6 114.6 0
2980.1 2813.8 2681.5 2600.7 2589 2663.4 2811 2966.6 3053 3031.3
2911.9 2733.8 2555.3 2398.1 2251.1 2113.7 1981.3 1856.6 1747.8 1660.4
1589.1 1539.4 1508.8 1479.3 1436.4 1376.3 1298.5 1209.6 1113.8 997.9
864.4 732.4 587.2 389.5 213.8 101.1 0
2980.1 2796.5 2653.6 2566.7 2550.7 2623.9 2776.5 2938.9 3040.1 3039
2938.3 2763.4 2579.3 2424.9 2283.1 2153.3 2026.9 1905.7 1798.8 1710.7
1634.1 1581.5 1545.5 1515.8 1473.5 1415.7 1336.2 1245.3 1144.7 1025.8
889.7 754.2 605.5 383.1 196.1 87.5 0
2980.1 2783.2 2632.2 2541.2 2520.3 2585 2721.2 2865.6 2956.3 2958.9
2872.7 2716.6 2543.7 2392.2 2259.8 2142.6 2029.6 1918.9 1817.7 1732.5
1662 1614.6 1580.5 1551.1 1508.9 1448.2 1364.8 1270 1167 1047.6
909.6 775.1 621.4 416.9 227.8 100.7 0
2980.1 2769.7 2610.7 2515.8 2489.7 2546.1 2665.8 2792.3 2872.6 2878.9
2807.2 2670 2508 2359.4 2236.6 2131.8 2032.1 1932 1836.5 1754.2
1689.9 1647.6 1615.6 1586.3 1544.4 1480.7 1393.4 1294.7 1189.3 1069.4
929.5 795.9 637.2 450.8 259.6 114.1 0
2980.1 2758.8 2595.7 2498 2469.8 2520.4 2626.7 2734.7 2801.9 2806.2
2742.5 2619.8 2472.1 2330.7 2210 2107.4 2011.4 1914.5 1820.8 1743.2
1689.2 1653.6 1623.8 1594.7 1553.5 1489.5 1402.4 1303.5 1197.8 1079.5
940 805.7 650.2 473 287 125.2 0
2980.1 2747.9 2580.8 2480.1 2449.7 2494.7 2587.6 2677 2731.4 2733.3
2678 2569.6 2436 2302 2183.6 2083 1990.7 1897.1 1805.1 1732.2
1688.8 1659.5 1632.1 1603 1562.7 1498.3 1411.4 1312.2 1206.2 1089.6
950.5 815.6 663.3 495.2 314.5 136.3 0
2980.1 2739.5 2570.1 2467.9 2438.2 2481.7 2569.7 2650.5 2697.4 2697.5
2646.9 2548.7 2425.4 2295 2173 2063.6 1962.6 1862.3 1765.2 1696.8
1660.4 1636.4 1611.9 1582.7 1542.8 1480.3 1394.1 1296.3 1193.3 1078.8
945.3 808.3 660.1 493.8 312.2 133.6 0
2980.1 2731 2559.5 2455.8 2426.6 2468.9 2551.8 2623.9 2663.3 2661.6
2615.9 2527.8 2414.6 2288 2162.4 2044.4 1934.7 1827.4 1725.4 1661.3
1632.1 1613.3 1591.8 1562.3 1523 1462.4 1376.8 1280.5 1180.4 1068.1
940 800.7 657 492.3 309.9 130.6 0
2980.1 2723.2 2551.4 2448.5 2420.4 2463.7 2545 2615.2 2652.5 2649.6
2604.5 2522.7 2414.6 2288.9 2160.2 2034.3 1915.7 1799.8 1693 1631.4
1604.4 1588.5 1570.1 1540.8 1500.8 1439 1354.2 1259.5 1160.2 1048.9
923.9 784.5 635.1 473.9 295.5 123.3 0
2980.1 2715.4 2543.3 2441.2 2414.3 2458.4 2538.1 2606.4 2641.6 2637.6
2593.3 2517.5 2414.6 2290 2157.9 2024.1 1896.9 1772.3 1660.7 1601.5
1576.7 1563.8 1548.4 1519.2 1478.6 1415.7 1331.7 1238.5 1140.1 1029.8
907.7 768.2 613.2 455.4 281.1 115.7 0
2980.1 2705.6 2535.2 2435.8 2411.7 2457.5 2537.5 2605 2638.2 2632.4
2586.7 2515.8 2416.3 2291.7 2156.7 2018.4 1885.7 1754.2 1639.8 1581.5
1557.5 1546.1 1532.4 1502.6 1461.5 1395.1 1313.9 1222.5 1121.8 1012
890.8 754.7 587.8 439.1 266.4 108.6 0
2980.1 2715.4 2543.3 2441.2 2414.3 2458.4 2538.1 2606.4 2641.6 2637.6
2593.3 2517.5 2414.6 2290 2157.9 2024.1 1896.9 1772.3 1660.7 1601.5
1576.7 1563.8 1548.4 1519.2 1478.6 1415.7 1331.7 1238.5 1140.1 1029.8
907.7 768.2 613.2 455.4 281.1 115.7 0
2980.1 2723.2 2551.4 2448.5 2420.4 2463.7 2545 2615.2 2652.5 2649.6
2604.5 2522.7 2414.6 2288.9 2160.2 2034.3 1915.7 1799.8 1693 1631.4
1604.4 1588.5 1570.1 1540.8 1500.8 1439 1354.2 1259.5 1160.2 1048.9
923.9 784.5 635.1 473.9 295.5 123.3 0
2980.1 2731 2559.5 2455.8 2426.6 2468.9 2551.8 2623.9 2663.3 2661.6
2615.9 2527.8 2414.6 2288 2162.4 2044.4 1934.7 1827.4 1725.4 1661.3
1632.1 1613.3 1591.8 1562.3 1523 1462.4 1376.8 1280.5 1180.4 1068.1
940 800.7 657 492.3 309.9 130.6 0
2980.1 2739.5 2570.1 2467.9 2438.2 2481.7 2569.7 2650.5 2697.4 2697.5
2646.9 2548.7 2425.4 2295 2173 2063.6 1962.6 1862.3 1765.2 1696.8
1660.4 1636.4 1611.9 1582.7 1542.8 1480.3 1394.1 1296.3 1193.3 1078.8
945.3 808.3 660.1 493.8 312.2 133.6 0
2980.1 2747.9 2580.8 2480.1 2449.7 2494.7 2587.6 2677 2731.4 2733.3
2678 2569.6 2436 2302 2183.6 2083 1990.7 1897.1 1805.1 1732.2
1688.8 1659.5 1632.1 1603 1562.7 1498.3 1411.4 1312.2 1206.2 1089.6
950.5 815.6 663.3 495.2 314.5 136.3 0
2980.1 2758.8 2595.7 2498 2469.8 2520.4 2626.7 2734.7 2801.9 2806.2
2742.5 2619.8 2472.1 2330.7 2210 2107.4 2011.4 1914.5 1820.8 1743.2
1689.2 1653.6 1623.8 1594.7 1553.5 1489.5 1402.4 1303.5 1197.8 1079.5
940 805.7 650.2 473 287 125.2 0
2980.1 2769.7 2610.7 2515.8 2489.7 2546.1 2665.8 2792.3 2872.6 2878.9
2807.2 2670 2508 2359.4 2236.6 2131.8 2032.1 1932 1836.5 1754.2
1689.9 1647.6 1615.6 1586.3 1544.4 1480.7 1393.4 1294.7 1189.3 1069.4
929.5 795.9 637.2 450.8 259.6 114.1 0
2980.1 2783.2 2632.2 2541.2 2520.3 2585 2721.2 2865.6 2956.3 2958.9
2872.7 2716.6 2543.7 2392.2 2259.8 2142.6 2029.6 1918.9 1817.7 1732.5
1662 1614.6 1580.5 1551.1 1508.9 1448.2 1364.8 1270 1167 1047.6
909.6 775.1 621.4 416.9 227.8 100.7 0
2980.1 2796.5 2653.6 2566.7 2550.7 2623.9 2776.5 2938.9 3040.1 3039
2938.3 2763.4 2579.3 2424.9 2283.1 2153.3 2026.9 1905.7 1798.8 1710.7
1634.1 1581.5 1545.5 1515.8 1473.5 1415.7 1336.2 1245.3 1144.7 1025.8
889.7 754.2 605.5 383.1 196.1 87.5 0
2980.1 2813.8 2681.5 2600.7 2589 2663.4 2811 2966.6 3053 3031.3
2911.9 2733.8 2555.3 2398.1 2251.1 2113.7 1981.3 1856.6 1747.8 1660.4
1589.1 1539.4 1508.8 1479.3 1436.4 1376.3 1298.5 1209.6 1113.8 997.9
864.4 732.4 587.2 389.5 213.8 101.1 0
2980.1 2831.2 2709.3 2634.7 2627.3 2703.1 2845.4 2994.4 3065.9 3023.5
2885.4 2704.3 2531.2 2371.5 2219.1 2074.2 1935.8 1807.4 1696.8 1610.1
1544 1497.5 1472 1442.9 1399.5 1336.8 1260.8 1173.9 1082.9 970
839.1 710.7 568.9 395.9 231.6 114.6 0
2980.1 2848.5 2739.9 2673.4 2668.9 2735.6 2853.8 2968 3010.4 2951.4
2814.4 2647.3 2483.9 2326.1 2174.1 2029.3 1892.6 1766.3 1657.9 1572.2
1508.2 1464.7 1436.5 1401.3 1351.7 1281 1201 1118.6 1034.5 931.9
810.8 687.7 549.8 397.5 239.9 114.9 0
2980.1 2865.7 2770.6 2711.9 2710.4 2768.3 2862.3 2941.4 2954.9 2879.2
2743.4 2590.4 2436.7 2280.8 2129.3 1984.6 1849.3 1725.4 1619 1534.1
1472.3 1431.7 1401.1 1359.7 1303.9 1225.3 1141.3 1063.5 986 893.7
782.4 664.6 530.6 399.1 248.1 115.3 0
2980.1 2885.4 2805.2 2757.7 2756.2 2798.5 2858.2 2891.6 2868.2 2780.2
2654.4 2517.4 2376.1 2232.3 2092.5 1958.2 1830.2 1709.7 1605.8 1521.8
1453 1402.9 1360.1 1315.5 1265.2 1200.7 1131.9 1066.5 996.3 908.7
796.9 679.3 543 407.8 257.9 117.1 0
2980.1 2905.2 2840 2803.4 2801.9 2828.9 2854.1 2841.7 2781.7 2681.4
2565.6 2444.3 2315.5 2183.9 2055.5 1931.7 1811.2 1694.2 1592.7 1509.5
1433.8 1374 1319.1 1271.4 1226.5 1176.1 1122.4 1069.4 1006.6 923.8
811.3 693.9 555.2 416.5 267.6 118.9 0
2980.1 2927 2881.5 2858.4 2860 2876.3 2876.7 2833.5 2742.8 2623.9
2499.2 2380.3 2264.5 2153.9 2047.2 1940.8 1831.8 1721.6 1619.4 1531.9
1453.6 1393.5 1350.1 1316.7 1285.2 1249.4 1200.5 1134.4 1052.8 955.4
835.8 713.5 571.7 424.5 276.2 122.4 0
2980.1 2949 2922.9 2913.5 2918.1 2923.8 2899.5 2825.1 2703.9 2566.4
2432.9 2316.3 2213.7 2123.8 2038.9 1950 1852.5 1749.1 1646.1 1554.3
1473.5 1413.2 1381.2 1362 1343.9 1322.9 1278.5 1199.4 1098.9 987.1
860.2 733 588 432.5 284.7 125.8 0
2980.1 2976.1 2970.4 2974.9 2984.1 2985.2 2948.6 2855.4 2711.9 2550.7
2390.6 2264.8 2173.3 2105.8 2046.4 1977.2 1894.3 1801.7 1697 1598.1
1524.3 1484.3 1488.3 1492.3 1479.8 1448.9 1374.5 1253.3 1116.7 986.9
864.5 735.3 588.4 427.7 278.5 117.8 0
2980.1 3000.4 3018.4 3040.5 3064.9 3070.2 3042.8 2966.1 2840.8 2697.4
2541 2401.7 2288.2 2198.5 2123.6 2044.7 1955.5 1858 1754.2 1671.9
1621.3 1595.8 1592 1583.8 1540.1 1456.3 1373.6 1255.8 1116.7 975.7
812.8 650.1 486.6 340.8 213.8 90.9 0
2980.1 3025.6 3069.3 3111.5 3149.1 3165.2 3152.8 3098.4 3004.8 2894.9
2772.2 2660 2566.2 2485.4 2405.9 2312.4 2200.8 2077.6 1946.8 1843.3
1774.6 1729.3 1696.5 1657.6 1598.1 1494.7 1391.8 1245.8 1069.7 909
738 577.5 425.2 295.5 180.7 77.3 0
2980.1 3050.8 3120.2 3182.5 3233 3260.3 3262.8 3230.8 3168.8 3092.4
3003.5 2918.3 2844.2 2772.2 2688.3 2580.1 2446 2297.2 2139.4 2014.7
1927.8 1862.8 1800.9 1731.3 1656.1 1533.3 1410 1235.6 1022.6 842.2
663.3 504.9 363.6 250.2 147.5 63.8 0
2980.1 3077.1 3174.6 3263.1 3331 3375.8 3395.8 3385.1 3355.9 3319.9
3284.5 3260.8 3249.7 3236 3210.2 3165.9 3105 3042.1 2983.6 2935.4
2882.8 2793.9 2646.6 2439 2169.3 1846.6 1556.3 1277.2 1010.8 806.3
630.8 482.7 354.5 248.4 148.4 64.6 0
2980.1 3103.4 3229.2 3343.7 3428.9 3491.3 3528.8 3539.5 3542.9 3547.5
3565.6 3603.3 3655 3699.6 3732.3 3751.8 3764 3787.2 3828 3856
3837.7 3725.1 3492.4 3146.5 2682.5 2159.9 1702.5 1318.7 998.9 770.5
598.3 460.6 345.4 246.8 149.2 65.4 0
2980.1 3129.4 3283.2 3426.5 3538.3 3615.2 3663.2 3686.2 3704.2 3728.4
3772.3 3840.9 3929.8 4022.5 4128.2 4246.6 4396.8 4593.4 4852.1 5127.7
5383.4 5549.4 5512.8 5255.3 4776 4128 3466.8 2819.1 2219.6 1696.9
1231.6 834.6 537.7 330.7 176.8 73.3 0
2980.1 3155.6 3337.4 3509.3 3647.7 3739.2 3797.7 3832.9 3865.4 3909.2
3979 4078.5 4204.6 4345.5 4524.1 4741.4 5029.6 5399.6 5876.1 6399.3
6929 7373.6 7533.1 7364.2 6869.5 6096 5231.2 4319.4 3440.4 2623.3
1864.9 1208.5 730.2 414.9 204.5 81.2 0
2980.1 3180.2 3391.8 3598.9 3761 3863.6 3927.5 3964.6 4002.3 4049.1
4115.9 4209.2 4330.7 4470.4 4643.8 4893.9 5251.9 5720.5 6309 7008.6
7847.5 8728.7 9510 10063.7 10202.1 9619.4 8795 7814 6743.5 5583
4252.7 2976.5 1917.7 1109.9 499.3 163.5 0
2980.1 3204.8 3446.1 3688.5 3874.3 3988.1 4057.3 4096.2 4139.1 4188.8
4252.9 4339.8 4457 4595.3 4763.5 5046.5 5474.2 6041.4 6741.8 7617.7
8765.9 10083.8 11486.9 12763.1 13534.5 13142.8 12358.9 11308.5 10046.6 8542.9
6640.6 4744.6 3105.3 1805.1 794.2 245.9 0
